IESNA:LM-63-2002
[TEST]P1505074
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-86)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-WHGL-PS (3000K_L36_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]33209
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 237.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
18964.5 18935 18891.8 18787.5 18621.8 18435.8 18235 17971.8 17637.1 17260.4
16807.7 16224.6 15482.6 14551.2 13379.3 11814.8 10209.4 8710.8 7360.7 6225.1
5243.7 4254.4 3237.9 2187.3 1352.3 1091.4 895.1 729.5 621.7 571.8
533.2 491.2 427.7 347.2 251.9 138.4 0
